Item # | 
                        
                            d - Bore Dia. of Bearing | 
                        
                            D - Dimension | 
                        
                            Bi - Dimension | 
                        
                            Be - Dimension | 
                        
                            N - Dimension | 
                        
                            M - Dimension | 
                                                        
|---|---|---|---|---|---|---|
| CSA 206 20 N | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm | 
| CSA 207 20 N | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm | 
| CSA 207 21 | d - Bore Dia. of Bearing N/A 1 5/16 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm | 
| CSA 207 22 N | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm | 
| CSA 207 | d - Bore Dia. of Bearing N/A 35 mm | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm | 
| CSA 207 23 N | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm | 
| CSA 208 24 N | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 208 25 | d - Bore Dia. of Bearing N/A 1 9/16 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 208 | d - Bore Dia. of Bearing N/A 40 mm | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 209 26 | d - Bore Dia. of Bearing N/A 1.625 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 209 27 | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 209 28 N | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 209 | d - Bore Dia. of Bearing N/A 45 mm | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 210 30 | d - Bore Dia. of Bearing N/A 1.875 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 210 31 N | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 210 | d - Bore Dia. of Bearing N/A 50 mm | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 210 32 | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm | 
| CSA 211 32 N | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm | 
| CSA 211 34 | d - Bore Dia. of Bearing N/A 2.125 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm | 
| CSA 211 | d - Bore Dia. of Bearing N/A 55 mm | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm | 
| CSA 211 35 | d - Bore Dia. of Bearing N/A 2.1875 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |