d - Shaft Dia. |
N/A 1.75 in |
H - Dimension |
N/A 2 1/8 in54 mm |
A - Dimension |
N/A 5 in127 mm |
E - Dimension |
N/A 3 3/4 in95.3 mm |
B - Dimension |
N/A 2 in51 mm |
W - Dimension |
N/A 4 1/4 in108 mm |
F - Tapped Holes |
N/A 1/2-13 UNC |
D - Min Tap Depth |
N/A 3/4 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
Bearing No. |
N/A SUC 209-28 |
Housing No. |
N/A SPA 209 |
Weight |
N/A 5.3 lb |
Seal Type |
N/A B-Type |