d - Shaft Dia. |
N/A 1.5 in |
H - Dimension |
N/A 2 7/16 in61.9 mm |
A - Dimension |
N/A 4 5/8 in117 mm |
E - Dimension |
N/A 3 1/2 in88.9 mm |
B - Dimension |
N/A 1 7/8 in48 mm |
C - Dimension |
N/A 1 13/64 in31 mm |
W - Dimension |
N/A 4 29/64 in113 mm |
F - Tapped Holes |
N/A 1/2-13 UNC |
D - Min Tap Depth |
N/A 3/4 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
Bearing No. |
N/A SUC 208-24 |
Housing No. |
N/A SOPA 208 |
Weight |
N/A 4.7 lb |
Seal Type |
N/A B-Type |