d - Shaft Dia. |
N/A 1.4375 in |
H - Dimension |
N/A 2 3/8 in60.3 mm |
A - Dimension |
N/A 4 1/4 in108 mm |
E - Dimension |
N/A 3.25 in82.6 mm |
B - Dimension |
N/A 1 7/8 in48 mm |
C - Dimension |
N/A 1 13/64 in31 mm |
W - Dimension |
N/A 4 1/4 in108 mm |
F - Tapped Holes |
N/A 1/2-13 UNC |
D - Min Tap Depth |
N/A 3/4 in19 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
Bearing No. |
N/A SUC 207-23 |
Housing No. |
N/A SOPA 207 |
Weight |
N/A 4.1 lb |
Seal Type |
N/A B-Type |