d - Shaft Dia. |
N/A 1.1875 in |
H - Dimension |
N/A 2 3/16 in55.6 mm |
A - Dimension |
N/A 4 in102 mm |
E - Dimension |
N/A 3 in76.2 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
C - Dimension |
N/A 1 in25 mm |
W - Dimension |
N/A 3 7/8 in98 mm |
F - Tapped Holes |
N/A 7/16-14 UNC |
D - Min Tap Depth |
N/A 5/8 in16 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
Bearing No. |
N/A SUC 206-19 |
Housing No. |
N/A SOPA 206 |
Weight |
N/A 3 lb |
Seal Type |
N/A B-Type |