d - Shaft Dia. |
N/A 25 mm |
H - Dimension |
N/A 1 15/16 in49.2 mm |
A - Dimension |
N/A 3 in76 mm |
E - Dimension |
N/A 2 in50.8 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
C - Dimension |
N/A 1 in25 mm |
W - Dimension |
N/A 3 5/16 in84 mm |
F - Tapped Holes |
N/A 3/8-16 UNC |
D - Min Tap Depth |
N/A 1/2 in13 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
Bearing No. |
N/A SUC 205 |
Housing No. |
N/A SOPA 205 |
Weight |
N/A 2 lb |
Seal Type |
N/A B-Type |