d - Shaft Dia. |
N/A 0.75 in |
H - Dimension |
N/A 1 13/16 in46.1 mm |
A - Dimension |
N/A 2 7/8 in73 mm |
E - Dimension |
N/A 2 in50.8 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
C - Dimension |
N/A 1 in25 mm |
W - Dimension |
N/A 3 1/16 in78 mm |
F - Tapped Holes |
N/A 3/8-16 UNC |
D - Min Tap Depth |
N/A 1/2 in13 mm |
M - Dimension |
N/A 0.7205 in18.3 mm |
N - Dimension |
N/A 0.5000 in12.7 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
Bearing No. |
N/A SUC 204-12 |
Housing No. |
N/A SOPA 204 |
Weight |
N/A 1.7 lb |
Seal Type |
N/A B-Type |