COMPANY HEADER
Terms
Request Information
Thermoplastic tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Shaft Dia.

25 mm

H - Dimension

1 7/16 in36.5 mm

A - Dimension

3 in76 mm

E - Dimension

2 in50.8 mm

B - Dimension

1 9/16 in40 mm

W - Dimension

2 29/32 in74 mm

F - Tapped Holes

3/8-16 UNC

D - Min Tap Depth

1/2 in13 mm

M - Dimension

0.7756 in19.7 mm

Bi - Dimension

1.3386 in34 mm

Bearing No.

SUC 205 IP69K

Housing No.

TPA 205

Weight

1.8 lb

Seal Type

IP69K