COMPANY HEADER
Terms
Request Information
Thermoplastic tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Shaft Dia.

N/A 0.75 in

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 2 7/8 in73 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 3/8 in35 mm

W - Dimension

N/A 2 19/32 in66 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bi - Dimension

N/A 1.2205 in31 mm

Bearing No.

N/A SUC 204-12 IP69K

Housing No.

N/A TPA 204

Weight

N/A 1.4 lb

Seal Type

N/A IP69K