d - Shaft Dia. |
N/A 40 mm |
H - Dimension |
N/A 1 15/16 in49.2 mm |
A - Dimension |
N/A 4 3/4 in120 mm |
E - Dimension |
N/A 3 1/2 in88.9 mm |
B - Dimension |
N/A 1 7/8 in48 mm |
W - Dimension |
N/A 4 in101 mm |
F - Tapped Holes |
N/A 1/2-13 UNC |
D - Min Tap Depth |
N/A 3/4 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
Bearing No. |
N/A BUC 208 |
Housing No. |
N/A TPA 208 |
Weight |
N/A 4.2 lb |
Seal Type |
N/A B-Type |