d - Shaft Dia. |
N/A 35 mm |
H - Dimension |
N/A 1 7/8 in47.6 mm |
A - Dimension |
N/A 4 5/16 in110 mm |
E - Dimension |
N/A 3.25 in82.6 mm |
B - Dimension |
N/A 1 7/8 in48 mm |
W - Dimension |
N/A 3 3/4 in95 mm |
F - Tapped Holes |
N/A 1/2-13 UNC |
D - Min Tap Depth |
N/A 3/4 in19 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
Bearing No. |
N/A BUC 207 |
Housing No. |
N/A TPA 207 |
Weight |
N/A 3.8 lb |
Seal Type |
N/A B-Type |