d - Shaft Dia. |
N/A 25 mm |
H - Dimension |
N/A 1 7/16 in36.5 mm |
A - Dimension |
N/A 3 in76 mm |
E - Dimension |
N/A 2 in50.8 mm |
B - Dimension |
N/A 1 9/16 in40 mm |
W - Dimension |
N/A 2 29/32 in74 mm |
F - Tapped Holes |
N/A 3/8-16 UNC |
D - Min Tap Depth |
N/A 1/2 in13 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
Bearing No. |
N/A BUC 205 |
Housing No. |
N/A TPA 205 |
Weight |
N/A 1.8 lb |
Seal Type |
N/A B-Type |