d - Shaft Dia. |
N/A 20 mm |
H - Dimension |
N/A 1 5/16 in33.3 mm |
A - Dimension |
N/A 2 7/8 in73 mm |
E - Dimension |
N/A 2 in50.8 mm |
B - Dimension |
N/A 1 3/8 in35 mm |
W - Dimension |
N/A 2 19/32 in66 mm |
F - Tapped Holes |
N/A 3/8-16 UNC |
D - Min Tap Depth |
N/A 1/2 in13 mm |
M - Dimension |
N/A 0.7205 in18.3 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
Bearing No. |
N/A BUC 204 |
Housing No. |
N/A TPA 204 |
Weight |
N/A 1.4 lb |
Seal Type |
N/A B-Type |