COMPANY HEADER
Terms
Request Information
With Black Oxide Bearing Inserts - BUCNPPA
  • B-type Seals
Unit of Measure

d - Shaft Dia.

N/A 1 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 3 in76 mm

E - Dimension

N/A 2 in50.8 mm

B - Dimension

N/A 1 1/2 in38 mm

W - Dimension

N/A 2 13/16 in71 mm

F - Tapped Holes

N/A 3/8-16 UNC

D - Min Tap Depth

N/A 1/2 in13 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bi - Dimension

N/A 1.3386 in34 mm

Bearing No.

N/A BUC 205-16

Housing No.

N/A NPPA 205

Weight

N/A 1.6 lb

Seal Type

N/A B-Type