d - Shaft Dia. |
N/A 35 mm |
H - Dimension |
N/A 1 7/8 in47.6 mm |
A - Dimension |
N/A 4 1/4 in108 mm |
E - Dimension |
N/A 3.25 in82.6 mm |
B - Dimension |
N/A 1 7/8 in48 mm |
W - Dimension |
N/A 3 3/4 in95 mm |
F - Tapped Holes |
N/A 1/2-13 UNC |
D - Min Tap Depth |
N/A 3/4 in19 mm |
M - Dimension |
N/A 0.9252 in23.5 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
Bearing No. |
N/A SB 207G |
Housing No. |
N/A PA 207 |
Weight |
N/A 3.4 lb |
Seal Type |
N/A K-Type |