d - Shaft Dia. |
N/A 1 in |
H - Dimension |
N/A 1 7/16 in36.5 mm |
A - Dimension |
N/A 3 in76 mm |
E - Dimension |
N/A 2 in50.8 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
W - Dimension |
N/A 2 13/16 in71 mm |
F - Tapped Holes |
N/A 3/8-16 UNC |
D - Min Tap Depth |
N/A 1/2 in13 mm |
M - Dimension |
N/A 0.7677 in19.5 mm |
Bi - Dimension |
N/A 1.0630 in27 mm |
Bearing No. |
N/A SB 205-16G |
Housing No. |
N/A PA 205 |
Weight |
N/A 1.5 lb |
Seal Type |
N/A K-Type |