d - Shaft Dia. |
N/A 1.9375 in |
H - Dimension |
N/A 2 1/4 in57.2 mm |
A - Dimension |
N/A 5 1/2 in140 mm |
E - Dimension |
N/A 4 in101.6 mm |
B - Dimension |
N/A 2 in51 mm |
W - Dimension |
N/A 4 5/8 in117 mm |
F - Tapped Holes |
N/A 5/8-11 UNC |
D - Min Tap Depth |
N/A 7/8 in22 mm |
M - Dimension |
N/A 0.7559 in19.2 mm |
N - Dimension |
N/A 0.4331 in11 mm |
Bi - Dimension |
N/A 1.7205 in43.7 mm |
Bearing No. |
N/A SA 210-31G |
Housing No. |
N/A PA 210 |
Weight |
N/A 5.9 lb |
Seal Type |
N/A K-Type |