COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
Wide slot with optional bearing inserts: Stainless Steel - SUCNPT
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

N/A 0.875 in

O - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 13/32 in10 mm

P - Dimension

N/A 2 in51 mm

Q - Dimension

N/A 1 1/4 in32 mm

S - Dimension

N/A 3/4 in19 mm

B - Dimension

N/A 2 in51 mm

k - Dimension

N/A 17/32 in13.5 mm

E - Dimension

N/A 3 in76.2 mm

A - Dimension

N/A 3.5 in89 mm

W - Dimension

N/A 3 13/16 in97 mm

J - Dimension

N/A 1 1/4 in32 mm

L - Dimension

N/A 15/16 in24 mm

R - Dimension

N/A 1 3/8 in35 mm

H - Dimension

N/A 2 7/16 in62 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bearing No.

N/A SUC 205-14

Housing No.

N/A NPT 205

Weight

N/A 1.9 lb

Seal Type

N/A B-Type