COMPANY HEADER
Terms
Request Information
Wide slot with Black Oxide Bearing Insert - BUCNPT
  • B-type Seals
Unit of Measure

d - Shaft Dia.

N/A 2.9375 in

O - Dimension

N/A 1 1/4 in32 mm

G - Dimension

N/A 13/16 in21 mm

P - Dimension

N/A 4 3/8 in111 mm

Q - Dimension

N/A 2 3/4 in70 mm

S - Dimension

N/A 1 39/64 in41 mm

B - Dimension

N/A 4 3/4 in121 mm

k - Dimension

N/A 1 1/16 in27 mm

E - Dimension

N/A 5 15/16 in150.8 mm

A - Dimension

N/A 6 9/16 in167 mm

W - Dimension

N/A 9 1/8 in232 mm

J - Dimension

N/A 2 3/4 in70 mm

L - Dimension

N/A 1 7/8 in48 mm

R - Dimension

N/A 3 5/8 in92 mm

H - Dimension

N/A 5 1/2 in140 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.7520 in44.5 mm

Bearing No.

N/A BUC 215-47

Housing No.

N/A NPT 215

Weight

N/A 15.9 lb

Seal Type

N/A B-Type