COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
Narrow Slot with optional bearing inserts: Stainless Steel - SUCNPTRS
  • B-type Seals
Unit of Measure

d - Shaft Dia.

N/A 0.75 in

I - Dimension

N/A 7/8 in22 mm

C - Dimension

N/A 7/16 in11 mm

P - Dimension

N/A 1 3/8 in35 mm

S - Dimension

N/A 3/4 in19.1 mm

B - Dimension

N/A 1 1/2 in38 mm

k - Dimension

N/A 1/4 in6.4 mm

E - Dimension

N/A 2 5/8 in66.7 mm

A - Dimension

N/A 3 1/8 in79.4 mm

W - Dimension

N/A 3 1/2 in89 mm

L - Dimension

N/A 3/4 in19 mm

F - Dimension

N/A 5/16 in8 mm

H - Dimension

N/A 2 3/16 in56 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bearing No.

N/A SUC 204-12

Housing No.

N/A NPTRS 204

Weight

N/A 1.7 lb

Seal Type

N/A B-Type