H - Dimension |
N/A 1 9/16 in39.7 mm |
A - Dimension |
N/A 6 11/32 in161 mm |
E - Dimension |
N/A 4 3/4 in121 mm |
B - Dimension |
N/A 1 3/4 in45 mm |
S2 - Dimension |
N/A 13/16 in21 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 11/16 in18 mm |
W - Dimension |
N/A 3 5/32 in80 mm |
Bolt Used |
N/A 1/2 in |