H - Dimension | 
                                                                        N/A 2 1/2 in63.5 mm | 
                                                                                A - Dimension | 
                                                                        N/A 8 5/8 in220 mm | 
                                                                                E - Dimension | 
                                                                        N/A 6 7/8 in174 mm | 
                                                                                B - Dimension | 
                                                                        N/A 2 3/8 in60 mm | 
                                                                                S2 - Dimension | 
                                                                        N/A 15/16 in24 mm | 
                                                                                S1 - Dimension | 
                                                                        N/A 23/32 in18 mm | 
                                                                                G - Dimension | 
                                                                        N/A 1 1/16 in27 mm | 
                                                                                W - Dimension | 
                                                                        N/A 5 1/32 in128 mm | 
                                                                                Bolt Used | 
                                                                        N/A 5/8 in |