O - Dimension |
N/A 1 in25 mm |
G - Dimension |
N/A 3/4 in19 mm |
P - Dimension |
N/A 4 1/32 in102 mm |
Q - Dimension |
N/A 2 17/32 in64 mm |
S - Dimension |
N/A 1 3/8 in35 mm |
B - Dimension |
N/A 3 3/4 in95 mm |
k - Dimension |
N/A 1 1/16 in27 mm |
E - Dimension |
N/A 5 1/8 in130.2 mm |
A - Dimension |
N/A 5.75 in146 mm |
W - Dimension |
N/A 6 23/32 in171 mm |
J - Dimension |
N/A 2 17/32 in64 mm |
L - Dimension |
N/A 1 1/2 in38 mm |
R - Dimension |
N/A 2 9/16 in65 mm |
H - Dimension |
N/A 4 3/16 in106 mm |