O - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 5/8 in16 mm |
P - Dimension |
N/A 3 9/32 in83 mm |
Q - Dimension |
N/A 1 15/16 in49 mm |
S - Dimension |
N/A 1 9/64 in29 mm |
B - Dimension |
N/A 3 3/8 in86 mm |
k - Dimension |
N/A 11/16 in17.5 mm |
E - Dimension |
N/A 4 in101.6 mm |
A - Dimension |
N/A 4 19/32 in117 mm |
W - Dimension |
N/A 5 7/8 in149 mm |
J - Dimension |
N/A 1 15/16 in49 mm |
L - Dimension |
N/A 1 15/32 in37 mm |
R - Dimension |
N/A 2 5/16 in59 mm |
H - Dimension |
N/A 3 17/32 in90 mm |