O - Dimension |
N/A 5/8 in16 mm |
G - Dimension |
N/A 1/2 in13 mm |
P - Dimension |
N/A 2 17/32 in64 mm |
Q - Dimension |
N/A 1 15/32 in37 mm |
S - Dimension |
N/A 55/64 in22 mm |
B - Dimension |
N/A 2 17/32 in64 mm |
k - Dimension |
N/A 17/32 in13.5 mm |
E - Dimension |
N/A 3 1/2 in88.9 mm |
A - Dimension |
N/A 4 1/32 in102 mm |
W - Dimension |
N/A 5 3/32 in129 mm |
J - Dimension |
N/A 1 15/32 in37 mm |
L - Dimension |
N/A 1 3/16 in30 mm |
R - Dimension |
N/A 2 in51 mm |
H - Dimension |
N/A 3 1/16 in78 mm |