O - Dimension |
N/A 5/8 in16 mm |
G - Dimension |
N/A 13/32 in10 mm |
P - Dimension |
N/A 2 7/32 in56 mm |
Q - Dimension |
N/A 1 15/32 in37 mm |
S - Dimension |
N/A 55/64 in22 mm |
B - Dimension |
N/A 2 1/4 in57 mm |
k - Dimension |
N/A 17/32 in13.5 mm |
E - Dimension |
N/A 3 1/2 in88.9 mm |
A - Dimension |
N/A 4 1/32 in102 mm |
W - Dimension |
N/A 4 7/16 in113 mm |
J - Dimension |
N/A 1 15/32 in37 mm |
L - Dimension |
N/A 1 3/32 in28 mm |
R - Dimension |
N/A 1 11/16 in43 mm |
H - Dimension |
N/A 2 3/4 in70 mm |