H - Dimension |
N/A 2 3/4 in69.8 mm |
A - Dimension |
N/A 9 17/32 in242 mm |
E - Dimension |
N/A 7 11/32 in187 mm |
B - Dimension |
N/A 2 1/2 in64 mm |
S2 - Dimension |
N/A 1 in25.4 mm |
S1 - Dimension |
N/A 25/32 in20 mm |
G - Dimension |
N/A 1 1/16 in27 mm |
W - Dimension |
N/A 5 33/64 in140 mm |
Bolt Used |
N/A 5/8 in |