W - Dimension |
N/A 5 3/8 in137 mm |
B - Dimension |
N/A 3 1/4 in83 mm |
D - Dimension |
N/A 2 3/4 in70 mm |
L - Dimension |
N/A 1 1/4 in32 mm |
S - Dimension |
N/A 25/64 in9.9 mm |
G - Dimension |
N/A 3/8 in9.5 mm |
H - Dimension |
N/A 2 1/16 in52.4 mm |
J - Dimension |
N/A 1 1/4 in31.8 mm |
E - Dimension |
N/A 1 7/8 in47.6 mm |
Bolt Used |
N/A 5/16 in |