W - Dimension |
N/A 4 1/4 in108 mm |
B - Dimension |
N/A 2 1/2 in64 mm |
D - Dimension |
N/A 2 3/8 in60 mm |
L - Dimension |
N/A 1 in25 mm |
S - Dimension |
N/A 25/64 in9.9 mm |
G - Dimension |
N/A 5/16 in8 mm |
H - Dimension |
N/A 1 11/16 in43.3 mm |
J - Dimension |
N/A 7/8 in22.2 mm |
E - Dimension |
N/A 1 1/2 in38.1 mm |
Bolt Used |
N/A 5/16 in |