COMPANY HEADER
Terms
Request Information
Zinc palted.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

N/A 1 1/4 - 1 7/16 in

A - Dimension

N/A 5 3/4 in

B - Dimension

N/A 1 1/4 in

E - Dimension

N/A 4 1/4 in

G - Dimension

N/A 0.238 in

H - Dimension

N/A 1 9/16 in

S1 - Dimension

N/A 17/32 in

S2 - Dimension

N/A 3/4 in

W - Dimension

N/A 3 1/8 in

D - Dimension

N/A 72 mm