COMPANY HEADER
Terms
Request Information
Triangular, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

N/A 3/4 in

A - Dimension

N/A 3 9/16 in

E - Dimension

N/A 2 13/16 in

M - Dimension

N/A 5/16 in

S - Dimension

N/A 11/32 in

T - Dimension

N/A 0.083 in

D - Dimension

N/A 47 mm