COMPANY HEADER
Terms
Request Information
Round, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

1 1/16 - 1 1/4S in

A - Dimension

4 7/16 in

E - Dimension

3 9/16 in

M - Dimension

11/32 in

S - Dimension

13/32 in

T - Dimension

0.104 in

D - Dimension

62 mm