COMPANY HEADER
Terms
Request Information
3020-2-7/8_Inch Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

Taper Bushing

Material

Steel C45

Screw Size

5/8 x 11 TPI

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

Whitworth

Torque [Max]

92 N·m

Short Description

Inch Taper Bushing

Dimension

Total Length

2 in

Outside Diameter

4 1/4 in

Unified Coarse (UNC) Screw Pitch Size

1.26 in