COMPANY HEADER
Terms
Request Information
2012-15mm_Metric Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

Taper Bushing

Material

Steel C45

Screw Size

7/16 x 14 TPI

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

Whitworth

Torque [Max]

31 N·m

Short Description

Metric Taper Bushing

Dimension

Total Length

31.8 mm

Outside Diameter

70 mm

Unified Coarse (UNC) Screw Pitch Size

22 mm