COMPANY HEADER
Terms
Request Information
1108-1-1/16_Inch Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

Taper Bushing

Material

Steel C45

Screw Size

1/4 x 20 TPI

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

Whitworth

Torque [Max]

5.7 N·m

Short Description

Inch Taper Bushing

Dimension

Total Length

0.88 in

Outside Diameter

1.5 in

Unified Coarse (UNC) Screw Pitch Size

0.51 in