COMPANY HEADER
Terms
Request Information
1008-14mm_Metric Taper Bushing
Power Transmission Components
Unit of Measure

Specifications

Type

Taper Bushing

Material

Steel C45

Screw Size

1/4 x 20 TPI

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Screw Type

Whitworth

Torque [Max]

5.7 N·m

Short Description

Metric Taper Bushing

Dimension

Total Length

22.3 mm

Outside Diameter

35 mm

Unified Coarse (UNC) Screw Pitch Size

13 mm