COMPANY HEADER
Terms
Request Information
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

H Series

TYPE: EURO/ PTI

PTI

Number of Teeth

96

Bushing Number

2517

Note

Requires TL Bushing with BSW Screws

Short Description

Synchronous Pulleys

Weight

11 kg

Dimension

Face Width

1.81 in

Pitch

0.5 in

Belt Width

1.5 in

Dimension De

15.22 in

Dimension Di

14.41 in

Dimension DP

15.279 in

Dimension R

0.02 in

Dimension S

1.77 in