COMPANY HEADER
Terms
Request Information
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

H Series

TYPE: EURO/ PTI

PTI

Number of Teeth

60

Bushing Number

2517

Short Description

Synchronous Pulleys

Weight

7 kg

Dimension

Face Width

2.36 in

Pitch

0.5 in

Belt Width

2 in

Dimension De

9.5 in

Dimension Di

8.78 in

Dimension DP

9.549 in

Dimension R

0.3 in

Dimension S

1.77 in