COMPANY HEADER
Terms
Request Information
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

H Series

TYPE: EURO/ PTI

PTI

Number of Teeth

40

Bushing Number

2012

Short Description

Synchronous Pulleys

Weight

3.6 kg

Dimension

Outside Diameter

6.61 mm

Face Width

2.28 in

Pitch

0.5 in

Belt Width

2 in

Dimension De

6.31 in

Dimension Di

5.51 in

Dimension DP

6.366 in

Dimension R

1.02 in

Dimension S

1.26 in