COMPANY HEADER
Terms
Request Information
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

H Series

TYPE: EURO/ PTI

PTI

Number of Teeth

27

Bushing Number

1610

Short Description

Synchronous Pulleys

Weight

1.3 kg

Dimension

Outside Diameter

4.53 mm

Face Width

1.26 in

Pitch

0.5 in

Belt Width

1 in

Dimension De

4.24 in

Dimension Di

3.43 in

Dimension DP

4.297 in

Dimension R

0.28 in

Dimension S

0.98 in