COMPANY HEADER
Terms
Request Information
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

H Series

TYPE: EURO/ PTI

PTI

Number of Teeth

26

Bushing Number

1610

Short Description

Synchronous Pulleys

Weight

1.4 kg

Dimension

Outside Diameter

4.37 mm

Face Width

1.77 in

Pitch

0.5 in

Belt Width

1.5 in

Dimension De

4.08 in

Dimension Di

3.23 in

Dimension DP

4.138 in

Dimension R

0.79 in

Dimension S

0.98 in