COMPANY HEADER
Terms
Request Information
H Series - Taper Bushed, 1/2" Pitch x 1", 1 1/2", 2", and 3" Belt Widths Power Transmission Components
Unit of Measure

Specifications

Type

Synchronous Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

H Series

TYPE: EURO/ PTI

PTI

Number of Teeth

120

Bushing Number

2517

Note

Requires TL Bushing with BSW Screws

Short Description

Synchronous Pulleys

Weight

13.4 kg

Dimension

Face Width

2.36 in

Pitch

0.5 in

Belt Width

2 in

Dimension De

19.04 in

Dimension Di

18.19 in

Dimension DP

19.099 in

Dimension R

0.3 in

Dimension S

1.77 in