COMPANY HEADER
Terms
Request Information
MODULE 2 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

80.5 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

2

Manual

2

Number of Teeth

56

Short Description

Metric Spur Gear

Weight

1940 kg

Dimension

Pitch Diameter

112 mm

Outside Diameter

116 mm

Hub Diameter

70 mm

Bore Diameter

20 mm

Width

35 mm

Face Width

20 mm