COMPANY HEADER
Terms
Request Information
MODULE 2 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

47.8 N·m

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

2

Manual

2

Number of Teeth

47

Short Description

Metric Spur Gear

Weight

1480 kg

Dimension

Pitch Diameter

94 mm

Outside Diameter

98 mm

Hub Diameter

60 mm

Bore Diameter

16 mm

Width

35 mm

Face Width

20 mm