COMPANY HEADER
Terms
Request Information
MODULE 1 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

566 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1

Manual

1

Number of Teeth

46

Short Description

Metric Spur Gear

Weight

230 kg

Dimension

Pitch Diameter

46 mm

Outside Diameter

48 mm

Hub Diameter

30 mm

Bore Diameter

10 mm

Width

25 mm

Face Width

15 mm