COMPANY HEADER
Terms
Request Information
MODULE 1 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

164 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1

Manual

1

Number of Teeth

27

Short Description

Metric Spur Gear

Weight

80 kg

Dimension

Pitch Diameter

27 mm

Outside Diameter

29 mm

Hub Diameter

20 mm

Bore Diameter

8 mm

Width

25 mm

Face Width

15 mm