COMPANY HEADER
Terms
Request Information
MODULE 1 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Unit of Measure

Specifications

Type

Metric Spur Gear

Material

STEEL C45 E

Torque [Max]

35 N·cm

TYPE: EURO/PTI

PTI

Associate Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Module

1

Manual

1

Number of Teeth

12

Short Description

Metric Spur Gear

Weight

10 kg

Dimension

Pitch Diameter

12 mm

Outside Diameter

14 mm

Hub Diameter

9 mm

Bore Diameter

5 mm

Width

25 mm

Face Width

15 mm