COMPANY HEADER
Terms
Request Information
ISO 12B-2 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 2

Number of Teeth

N/A 29

Short Description

N/A Metric Sprocket

Weight

N/A 6.83 kg

Dimension

Outside Diameter

N/A 184.1 mm

Sprocket Width

N/A 30.3 mm

Pitch

N/A 19.05 mm

Dimension d2

N/A 76 mm

Dimension dn

N/A 120 mm

Dimension do

N/A 176.19 mm

Roller Diameter

N/A 12.07 mm

Roller Width

N/A 11.68 mm