COMPANY HEADER
Terms
Request Information
ISO 085B Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

B

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

34

Short Description

Metric Sprocket

Weight

1.85 kg

Dimension

Outside Diameter

143.9 mm

Sprocket Width

5.9 mm

Pitch

12.7 mm

Dimension d2

56 mm

Dimension dn

90 mm

Dimension do

137.64 mm

Roller Diameter

7.75 mm

Roller Width

6.4 mm