COMPANY HEADER
Terms
Request Information
ISO 081B Plate Type A Power Transmission Components
Unit of Measure

Specifications

Type

Sprocket

Material

Steel C45

TYPE: EURO/ PTI

PTI

Hub Type

A

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

1

Number of Teeth

12

Short Description

Metric Sprocket

Weight

0.05 kg

Dimension

Outside Diameter

55.4 mm

Sprocket Width

4.5 mm

Pitch

12.7 mm

Dimension do

49.07 mm

Roller Diameter

7.75 mm

Roller Width

4.88 mm